??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
TR26x20x4 RH L100 X2CrNiMo17-12-2 (1.4404)
TOOL
Screw calculation
Link
GB
Thread designation
Trapezoidal thread
GBBILD
Thread designation
MAT
Material
X2CrNiMo17-12-2 (1.4404)
L
Thread length
100 mm
D
Nominal diameter
26 mm
PH
Pitch
20.0 mm
P
Division
5.0 mm
H
Right hand thread / Left hand thread
Right hand thread
D2
Pitch diameter
23.50 mm
D3
Core diameter
20.500 mm
H3
Thread depth
2.750 mm
GG
Corridors
4
AC
Top game
0.25 mm
R1
Radius 1
0.125 mm
R2
Radius 2
0.25 mm
FW1
Flank angle 1
30 °
FW2
Flank angle 2
0 °
GEWICHT
apprx. weight spindle (M-Spin) (without pin)
0.41 kg
VZYL
Volume cylinder (V-cyl) (without pin)
53.09292 mm³
ATHREAD
Flat thread (A-thread)
7.0588658 mm²
VGEW
Volume thread (V-thread)
0.14117732 mm³
VSPIN
Volume spindle (V-Spin)
52.95174 mm³
ROH
Density (raw)
7.75 g/cm³
ZNTR
custom tariff number
84831095
ZNTRM
custom tariff number
74153300
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.