??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PN
Sales Part
IC
Inlet Connection Size
1/4 Cal
TT
Male/Female
THD
Thread Types
BSPT
CS
Capacity Size
MAT
Material Type
303 Stainless Steel
ODN
Orifice Dia. Nom
mm
FR25
Flow Rate Capacity (liters per hour) 25 bar
FR50
Flow Rate Capacity (liters per hour) 50 bar
FR80
Flow Rate Capacity (liters per hour) 80 bar
FR100
Flow Rate Capacity (liters per hour) 100 bar
FR140
Flow Rate Capacity (liters per hour) 140 bar
APSP
Approximate Spray Pattern Dia. (at 30 cm distance)
OIL
Orifice Insert Length
3.96
CL
Core Length
12.94
TBL
Tip Body Length
15.88
TBD
Tip Body Dia.
12.57
TBLD
Tip Body Lip Dia.
15.08
TAL
Tip Assembly Length
15.88
L
mm
S1
17.48 mm
S2
20.62 mm
Pobierz modele CAD
Previews
3D
Wymiar