??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA110ID05
Main groups of wares
UP 223/13
SA700ID04
Product name
UP 223/13 Wall switch 3-f i-sys tw LED
SA100ID04
Application area
Room automation
SA700ID17
Condensation permissible
0
SA400ID03
Housing material
SA71015ID04
Width
0.000 인치
SA71015ID05
Depth
0.000 인치
SA71015ID06
Height
0.000 인치
SA71015ID07
Mass (net)
0.000 lbs.
SA300ID03
Mounting type of the sensors
SA350ID03
Mounting position
SA700ID11
Min. medium temperature (in operation)
0.000 F
SA700ID12
Max. medium temperature (in operation)
0.000 F
SA740ID04
SA810ID03
Manufacturer order number
5WG1223-2DB13
SA810ID04
DATANORM number
5WG1223-2DB13
SA810ID06
GTIN number
4001870000000
SA810ID10
Beschreibungstext
UP 223/13 Wall switch 3-f i-sys tw LED
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC000672
ETIMCLASSN
ETIM classname
Touch sensor for bus system
IFCEXPORT
IfcExportAs
IfcSwitchingDevice.USERDEFINED
OMNICLASSNU
OmniClass number
IfcSwitchingDevice.USERDEFINED
OMNICLASS
OmniClass title
23-35 35 00
UNICLASSC
Uniclass code
Pr_75_70_27
SA010ID03
CAD모델 다운로드
미리보기
3D
Characteristics Graph
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..