??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA110ID05
Product main group
UP 258D12
SA700ID04
Product name
UP 258D12 Presence detector DESK
SA100ID04
Einsatzbereich der Sensoren
Raumautomation
BUSPROTOKOLL
Bus protocols
KNX
SA700ID17
Condensation permitted
SA71015ID004
Width
3.500 Inch
SA71015ID005
Depth
3.500 Inch
SA71015ID006
Height
2.500 Inch
SA71015ID07
Mass (net)
0.000 lbs.
SA700ID11
Min. medium temperature (in operation)
0.000 F
SA700ID12
Max. medium temperature (in operation)
0.000 F
SA740ID04
0.000
SA810ID03
Manufacturer order number
5WG1258-2DB12
SA810ID04
Datanorm number
5WG1258-2DB12
SA810ID06
GTIN number
7612914097705
SA810ID10
Description text
UP 258D12 Presence detector DESK
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20190918
ETIMCLASSC
ETIM Classcode
EC001582
ETIMCLASSN
ETIM Classname
Movement sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OMNICLASSNU
OmniClass number
23-29 11 23 29
OMNICLASS
OmniClass title
Movement Vibration Detection
UNICLASSC
Uniclass code
Pr_75_75_42_92
SA110ID04
Product series
Helligkeitssteuerung/-regelung
SA010ID02
Blattnummer der Richtlinie
51
Download CAD models
Previews
3D
Characteristics Graph
The preview does not represent the part configuration anymore.You have to generate a new preview.