??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA110ID05
Product main group
UP 258D31
SA700ID04
Produktname
UP 258D31 Presence detector WIDE T
SA100ID04
Sensor Application
Room automation
BUSPROTOKOLL
Bus protocols
KNX
SA700ID17
Condensation permitted
nein
SA71015ID004
Width
4.700 인치
SA71015ID005
Depth
4.700 인치
SA71015ID006
Height
1.600 인치
SA71015ID07
Mass (net)
0.000 lbs.
SA700ID11
Min. medium temperature (in operation)
0.000 F
SA700ID12
Max. medium temperature (in operation)
0.000 F
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
5WG1258-2DB31
SA810ID04
Datanorm number
5WG1258-2DB31
SA810ID06
GTIN number
4047625008031
SA810ID10
Description text
UP 258D31 Presence detector WIDE T
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC001582
ETIMCLASSN
ETIM Classname
Movement sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OMNICLASSNU
OmniClass number
23-29 11 25
OMNICLASS
OmniClass title
Presence Detection Registration
UNICLASSC
Uniclass code
Pr_75_75_42_92
SA110ID04
Sensor series designation
Raumautomation
SA010ID02
Sheet number of the guideline
51
CAD모델 다운로드
미리보기
3D
Characteristics Graph
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..