??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
SA700ID04
Product name
UP 258D51 Presence detector WIDE multi CO2
SA110ID05
Main product group
UP 258D51
PREVIEW
Preview
LODLEVEL
SA100ID04
Einsatzbereich der Sensoren
Raumautomation
BUSPROTOKOLL
Busprotokolle
KNX
SA71015ID004
Width
4.700 Inch
SA71015ID005
Depth
4.700 Inch
SA71015ID006
Height
1.600 Inch
SA71015ID07
mass (net)
0.129
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID19
Protection class (IP), evaluation electronics
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation allowed
no
SA400ID03
Housing material
0.000
SA810ID03
Manufacturer order number
5WG1258-2DB51
SA810ID04
DataNorm number
5WG1258-2DB51
SA810ID06
GTIN number
4047625008048
SA810ID10
Description text
UP 258D51 Presence detector WIDE multi CO2
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC001582
ETIMCLASSN
ETIM classname
Movement sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OMNICLASSNU
OmniClass number
23-29 11 25
OMNICLASS
OmniClass title
Presence Detection Registration
UNICLASSC
Uniclass code
Pr_75_75_42_92
SA110ID04
Product series
Raumautomation
SA010ID02
Blattnummer der Richtlinie
51
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.