??
Catalog navigation
CAD模型选择
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA110ID05
Main groups of wares
UP 258E22
SA700ID04
Product name
UP 258E22 Presence detector DESK CLLC
SA100ID04
Application area
Room automation
SA700ID17
Condensation permissible
0
SA400ID03
Housing material
SA71015ID04
Width
0.000 英寸
SA71015ID05
Depth
0.000 英寸
SA71015ID06
Height
0.000 英寸
SA71015ID07
Mass (net)
0.000 lbs.
SA300ID03
Mounting type of the sensors
SA350ID03
Mounting position
SA700ID11
Min. medium temperature (in operation)
0.000 F
SA700ID12
Max. medium temperature (in operation)
0.000 F
SA740ID04
SA810ID03
Manufacturer’s reference number
5WG1258-2EB22
SA810ID04
DATANORM number
5WG1258-2EB22
SA810ID06
GTIN number
7612910000000
SA810ID10
Beschreibungstext
UP 258E22 Presence detector DESK CLLC
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC001582
ETIMCLASSN
ETIM classname
Movement sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OMNICLASSNU
OmniClass number
IfcSensor.MOVEMENTSENSOR
OMNICLASS
OmniClass title
23-29 11 23 29
UNICLASSC
Uniclass code
Pr_75_75_42_92
SA010ID02
Sheet number of the guideline
51
SA110ID04
Product indentification
Room automation
下载CAD模型
预览
3D
Characteristics Graph