??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA300ID03
Typ (ASN)
UP 588/23
SA700ID04
Product property
UP 588/23 Touch Panel 24V
SA500ID03
Standardized bus protocols
KNX
SA700ID005
Width
0.0 Inch
SA700ID006
Depth
0.0 Inch
SA700ID007
Height
0.0 Inch
SA700ID008
Mass (net)
0.000 lbs.
SA810ID03
Manufacturer order number
5WG1588-2AB23
SA810ID04
Datanorm number
5WG1588-2AB23
SA810ID06
GTIN number
4001869426020
SA810ID10
Description text
Touch Panel, AC/DC 24 V
SA810ID14
Quantity unit
PCE
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC000783
ETIMCLASSN
ETIM Classname
Signalling and operation panel for bus system
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-27 13 13
OMNICLASS
Omniclass title
Building Control Systems
UNICLASSC
Uniclass code
Pr_40_30_86_88
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.