??
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Chamber Manifolds Type
V-1300-T
SN
Chamber Number
V130-A6 WK63 K40-11-DK42
CNSORDERNO
Order number
V130-A6 WK63 K40-11-DK42
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Chamber cover
TS
Telescopic section
150 mm
WP
Execution WP
NOC
Number of circuits
D1
Heat pump outflow
D2
Circuit connection
SP
Supply pipe
PVC-KH
RP
Return pipe
BE
Basic equipment
Vent ball valve
ACZ1
Connection pipe reinforced
ACZ2
Base plate reinforced
ACZ5
Quick drain valve
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
D
Diameter
1171 mm
CTN
Customs tariff number
84798997
INFO
PDF Info
https://www.frank-gmbh.de/de-wAssets/docs/cadenas/Product-information-chamber-manifolds-Type-V-1300-T.pdf
DESCSHORT
Short text
PE chamber manifold type V-1300-T, 11 circuits
DESCLONG
Tender text
PE chamber manifold type V-1300-T, 11 circuits for geothermal systems, white chamber body incl. manifold unit ready to use with all required shut-off and regulating valves; Height: ca. [1350-1500]mm; Diameter: ca. 1200mm; Plastic manhole cover DN 600, class A 35 as per ISO 15398, test load 3,500 kg; Tight to surface water with locking mechanism; Manhole with telescopic insert, with fixing ring; Fully prefabricated at factory, vertically arranged; manifolds made of PE 100 with 2x ball valves for filling and ventilation 1”; Connection to heat pump: PE spigot d63 SDR11; Supply and return flow With ball valve; Circuit connections: PE spigot d40 SDR9; Flow pipe: PVC ball valve; Return pipe: Flow meter 5-42 l/min; Manifold unit including test certificate SN: V130-A6 WK63 K40-11-DK42. In case of high ground water table and of higher statical load a special lay out design is required. Please find our installation instructions on our web site www.frank-gmbh.de.
Download CAD models
Previews
3D
Dimension