??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PRODUCT_PICTURE
Product Picture
MANUID
V1-G-42-5M-PVC-V1-G
DESCSHORT
Short Description
Connection cable V1-G-42-5M-PVC-V1-G
EAN
4050143222780
MANUTYPEDESC
Manufacturer Type Description
V1-G-42-5M-PVC-V1-G
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Grey
AAB733006
Cable length
5 m
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.180
LENGTH
0.246
WIDTH
0.162
DEPTH
0.029
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Download modelli CAD
Anteprime