V1A02-AW1
IMI Bimba Products
Valves
Inch
Solenoid Operated
Direct Acting
2-Way
24 VDC
Powered by
CAD模型選擇
{bimba/valves/inch/solenoid_operated/direct_acting/2_way/24_vdc/v1_valve.prj},{NB=V1A02-AW1},{PCF=Valve - Isonic MOD 1000 (2-Way; 3-Way)},{OS=A},{FP=02},{SV=A},{CON=W},{O=},{A=1.75},{B=1.30},{C=0.63},{D=1.53},{E=1.02},{F=0.81},{G=0.13},{H=0.47},{I=0.16},{J=0.16}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
V1A02-AW1
PCF
Product Category - Family
Valve - Isonic MOD 1000 (2-Way; 3-Way)
OS
Orifice Size
0.025" (0.6mm)
0.035" (0.9mm)
0.055" (1.2mm)
0.025" (0.6mm)
0.035" (0.9mm)
0.055" (1.2mm)
FP
Flow Pattern
2-Way Normally Closed
3-Way Normally Closed
Vacuum (3-Way) Normally Closed
Vacuum (2-Way) Normally Closed
2-Way Normally Closed
3-Way Normally Closed
Vacuum (3-Way) Normally Closed
Vacuum (2-Way) Normally Closed
SV
Solenoid Voltage
12 DC
24 DC
24 50/60 Hz AC
120 50/60 Hz AC
12 DC
24 DC
24 50/60 Hz AC
120 50/60 Hz AC
CON
Connector
Mini Quick Connect (with electronic board)
8mm micro DIN (with board) connector not included
Flying Lead (with board)
Flying Lead (no board)
Mini Quick Connect (with electronic board)
8mm micro DIN (with board) connector not included
Flying Lead (with board)
Flying Lead (no board)
LED
LED
O
Options
No Options
Tapped Exhaust (10-32)
Tapped Exhaust (M5x0.80)
No Options
Tapped Exhaust (10-32)
Tapped Exhaust (M5x0.80)
A
1.75
Inch
B
1.30
Inch
C
0.63
Inch
D
1.53
Inch
E
1.02
Inch
F
0.81
Inch
G
0.13
Inch
H
0.47
Inch
I
0.16
Inch
J
0.16
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸