??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PN
Part No.
V1A02-AW1
PCF
Product Category - Family
Valve - Isonic MOD 1000 (2-Way; 3-Way)
OS
Orifice Size
FP
Flow Pattern
SV
Solenoid Voltage
CON
Connector
LED
LED
O
Options
A
1.75 INCH
B
1.30 INCH
C
0.63 INCH
D
1.53 INCH
E
1.02 INCH
F
0.81 INCH
G
0.13 INCH
H
0.47 INCH
I
0.16 INCH
J
0.16 INCH
Сваляне на CAD модели
Previews
3D
Размер