??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PN
Part No.
V1A02-AW1
PCF
Product Category - Family
Valve - Isonic MOD 1000 (2-Way; 3-Way)
OS
Orifice Size
FP
Flow Pattern
SV
Solenoid Voltage
CON
Connector
LED
LED
O
Options
A
1.75 Inch
B
1.30 Inch
C
0.63 Inch
D
1.53 Inch
E
1.02 Inch
F
0.81 Inch
G
0.13 Inch
H
0.47 Inch
I
0.16 Inch
J
0.16 Inch
CAD modeli indir
Previews
3D
Boyut