??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PN
Part No.
V2A02-AW1
PCF
Product Category - Family
Valve - Isonic 2000
OS
Orifice Size
FP
Flow Pattern
SV
Solenoid Voltage
CON
Connector
LED
LED
O
Exhaust Options
LP
Low Power Option
A
1.75 INCH
B
1.29 INCH
C
0.62 INCH
D
1.52 INCH
E
1.01 INCH
F
0.76 INCH
G
0.38 INCH
H
0.48 INCH
I
1.07 INCH
J
0.13 INCH
K
1.79 INCH
Сваляне на CAD модели
Previews
3D
Размер