??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
V2A02-AW1
PCF
Product Category - Family
Valve - Isonic 2000
OS
Orifice Size
FP
Flow Pattern
SV
Solenoid Voltage
CON
Connector
LED
LED
O
Exhaust Options
LP
Low Power Option
A
1.75 Inch
B
1.29 Inch
C
0.62 Inch
D
1.52 Inch
E
1.01 Inch
F
0.76 Inch
G
0.38 Inch
H
0.48 Inch
I
1.07 Inch
J
0.13 Inch
K
1.79 Inch
Download CAD models
Previews
3D
Dimension