??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
V4A-0507-000
PCF
Product Category - Family
Valve - Isonic 4000 (4-Way)
CS
Collet Size
AT
Actuator Type
SV
Solenoid Voltage
CON
Connector
LED
No LED
O
Options
A
2.20 Inch
B
2.12 Inch
C
0.79 Inch
D
0.30 Inch
E
1.01 Inch
F
1.51 Inch
G
1.94 Inch
H
0.93 Inch
I
0.30 Inch
J
0.77 Inch
K
0.17 Inch
L
1.95 Inch
M
0.25 Inch
N
0.00 Inch
Download CAD models
Previews
3D
Dimension