??
Catalog navigation
CAD model selection
HELP_VARIABLE
BEST
Order No.
294700
SF
Max. suction area
Ø 30 mm
SSTELLE
Interface fitted
SWA 39 mm
B
width
60 mm
H
height
83.7 mm
L
Length
60 mm
BS
Description
Information
Infotext
Download CAD models
Previews