UTVC1XWPA
Bishop-Wisecarver
UtiliTrak Linear Guides
UtiliTrak VC Series Vee / Crown Linear Guides
Powered by
CAD模型選擇
{bwc/utili_trak/vc_series/vc_wheel_plate_asmtab.prj},{NB=UTVC1XWPA},{SIZE=1},{WTYPE=},{NOW=A},{B=24},{C=26.3},{D=8.8},{E=10},{F=40},{G=M6x1},{ROT1=85.230},{ROT2=97.170},{PPATH=parts/vc_wheel_plate_assy_asmtpl.prj},{LCN=When used with open channel tracks the load capacity is 0 lbf in the downward (LA1) direction. },{MLC=Momen load capacities apply when used with vee track channels. When used with open channel tracks the moment load capacities are 0 lbf},{RTN=RoHS Compliant}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
UTVC1XWPA
UTVC1XWPA
SIZE
UtiliTrak Size
1
1
WTYPE
Wheel Type
Sealed Single Vee Crown Roller Steel
Sealed Single Vee Crown Roller Steel
NOW
Number of Wheels
3
4
5
3
4
5
A
113.500
113.500
mm
B
24
24
mm
C
26.3
26.3
mm
D
8.8
8.8
mm
E
E Socket Size
10
10
mm
F
40
40
mm
G
M6x1
M6x1
LC1
Load Capacity (LA1)
162 lbf
162 lbf
LC2
Load Capacity (LR)
549 lbf
549 lbf
LCN
Load Capacity note
When used with open channel tracks the load capacity is 0 lbf in the downward (LA1) direction.
LCP
Load Capacity Pitch Moment (MP)
13.3 ft-lbs
13.3 ft-lbs
LCY
Load Capacity Yaw Moment (MY)
22.5 ft-lbs
22.5 ft-lbs
LCR
Load Capacity Roll Moment (MR)
5.2 ft-lbs
5.2 ft-lbs
MLC
Moment Load Capacity note
Momen load capacities apply when used with vee track channels. When used with open channel tracks the moment load capacities are 0 lbf
RTN
Ratings
RoHS Compliant
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸