??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PN
Sales Part
IC
Inlet Connection Size
英寸
TT
Male/Female
THD
Thread Types
BSPT
CS
Capacity Size
MAT
Materials
EOD
Equiv Orifice Diam (mm)
FRC04
Flow Rate Capacity (lpm) at 0.4 bar
FRC07
Flow Rate Capacity (lpm) at 0.7 bar
FRC15
Flow Rate Capacity (lpm) at 1.5 bar
FRC3
Flow Rate Capacity (lpm) at 3 bar
FRC6
Flow Rate Capacity (lpm) at 6 bar
FRC7
Flow Rate Capacity (lpm) at 7 bar
FRC015
Flow Rate Capacity (lpm) at 15 bar
FRC020
Flow Rate Capacity (lpm) at 20 bar
FRC035
Flow Rate Capacity (lpm) at 35 bar
SA15
Spray Angle at 1.5 bar
SA3
Spray Angle at 3 bar
SA6
Spray Angle at 6 bar
SA015
Spray Angle at 15 bar
LL
L
mm
SS1
S1
mm
SS2
S2
mm
下载CAD模型
预览
3D
尺寸标注