YTU101G16101-SU
Definox
VEOX Mixproof valves
Tank buttom VEOX Mixproof valves
VEOX FC Mixproof valves L with Sorio control box
Powered by
CAD模型選擇
{definox/vannes20e020clapets20inde9pendants20veox/vannes20e020clapets20inde9pendants20veox20fond20de20cuve/vannes20e020clapets20inde9pendants20veox20fc20l20avec20boitier20sorio/vanne20e020double20clapets20inde9pendants20veox.prj},{NB=YTU101G16101-SU},{PREVIEW=../../../_pool_/d8/31/veox_fc_l_av_boitier_sorio.png},{REF=YTU101G16101-SU},{DESC=VEOX FC US 4\" Actionneur pneumatique SP/PMO et 1 décollage clapet bas Corps en L},{TUBE=97,4 / 101,6},{V=VEOX FC},{DIAM=US 4\"},{ACT=Actionneur pneumatique SP/PMO et 1 décollage clapet bas},{BODY=Corps en L},{MATB=1.4404},{MATS=SP ELASTO / ELASTO (FKM)},{FITTING=A souder},{DEFAULTSORTATTR=26679}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PREVIEW
REF
Reference
YTU101G16101-SU
YTU101G16101-SU
DESC
Description
VEOX FC US 4" SP/PMO pneumatic actuator w/ 1 breakaway actuator for lower plug L body
VEOX FC US 4" SP/PMO pneumatic actuator w/ 1 breakaway actuator for lower plug L body
TUBE
Ø Tube
97,4 / 101,6
97,4 / 101,6
V
Valve
VEOX FC
DIAM
Diameter
US 4"
US 4"
ACT
Actuator
SP (leak free)/PMO pneumatic actuator 1 breakaway actuator for lower plug
SP (leak free)/PMO pneumatic actuator 1 breakaway actuator for lower plug
BODY
Body
L body
MATB
Body material
1.4404
MATS
Seal material
SP ELASTO / ELASTO (FKM)
SP ELASTO / ELASTO (FKM)
FITTING
Fitting
To weld
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews