??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODELLO
Model
CODICEFORZA
CORSAMAX
Max. stroke
mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
1 mm
D
Chamber diameter
25.0 mm
DS
Piston rod diameter
12 mm
G
17 mm
R
Gap range
1 mm
K
5 mm
MA
Fastening threads
M6 x 9
BAR
/
15
IN
Initial force
17 daN
FIN
Final force
daN
RATIO
/
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Volumegas
Litri
PESO
Weight
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Download CAD models
Previews
3D
Dimension