??
Catalog navigation
CADモデル選択
HELP_VARIABLE
PN
Part Number
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
3 Inch
CAP
Capacity
4000 lbs.
HUB
Hub Length
Inch
BORE
Bore ID
Inch
BEARING
Bearing ID
Inch
A
V-Groove Width
1-3/8 Inch
B
V-Groove Depth
11/16 Inch
WEIGHT
Weight
lbs.
ROLLER
Bearing Type
TEMPR
Temperature Maximum
Up to +350°F
HARD
Hardness
Brinell 145
ダウンロード(CADデータ)
プレビュー
3D
情報