??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
T4800Q0U
TIPO
Type
VT90 00 M22x1,5
MAT
Material
Brass
D1
M22x1,5
D2
25,5
L1
8,5 mm
L2
18,5 mm
CH
21 mm
G
36,8 g
WT
Working Temperature
-50 ÷ 100 °C
WP
Working Pressure (max)
0 ÷ 16 bar
CONF1
Conformity
AF
Application fields
Vehicles applications
Download CAD models
Previews
3D
Dimension