??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.00400 kg
ECLASS_13_0
Warning sign (sticker) [AJZ649017]
ETIM_9_0
Warning/signing plate [EC001777]
EF000051
Shape
Rectangular
EF000010
Model
Other
EF002169
Material
Plastic
EF001257
Material quality
Other
EF000024
UV resistant
false
EF000025
Halogen free
false
EF001823
Waterproof
true
EF006312
With alert-/information symbol
false
EF025222
Symbol
Other
EF006313
With alert-/information text
true
EF015918
Literal imprint
Other
EF015922
Language of the imprint
EF000008
Width
27 mm
EF000040
Height
5 mm
EF000551
Diameter
0 mm
EF000125
Thickness
5 mm
EF002442
Type of fastening
Other
EF006009
With mounting material
true
EF000643
Foldable
false
EF000007
Colour
Silver
EF009518
Fluorescent
false
EF006058
Photoluminescent (glow in the dark)
false
EF000003
Mounting method
Other
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews