??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PN
SalesPart
IC
Inlet Connection Size
CS
Capacity Size
TT
Male/Female
Female
THD
Thread Type
BSPT
MAT
Materials
Polypropylene
SP
Spray Pattern
Hollow Cone
EOD
Equiv Orifice Diam
FR02
Flow Rate (lpm) at 0.2 bar
FR04
Flow Rate (lpm) at 0.4 bar
FR05
Flow Rate (lpm) at 0.5 bar
FR07
Flow Rate (lpm) at 0.7 bar
FR15
Flow Rate Capacity (lpm) at 1.5 bar
FR2
Flow Rate Capacity (lpm) at 2 bar
FR3
Flow Rate Capacity (lpm) at 3 bar
FR4
Flow Rate Capacity (lpm) at 4 bar
FR6
Flow Rate (lpm) at 6 bar
FR7
Flow Rate (lpm) at 7 bar
SA05
Spray Angle at 0.5 bar
SA15
Spray Angle at 1.5 bar
SA6
Spray Angle at 6 bar
LL
L
mm
LL1
L1
6.756 mm
AA
A
mm
BB
B
22.098 mm
CC
C
29.479 mm
EE
E
3.962 mm
下载CAD模型
预览
3D
尺寸标注