??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PN
SalesPart
IC
Inlet Connection Size
CS
Capacity Size
TT
Male/Female
Female
THD
Thread Type
BSPT
MAT
Materials
SP
Spray Pattern
Hollow Cone
EOD
Equiv Orifice Diam
FRC02
Flow Rate (lpm) at 0.2 bar
FRC04
Flow Rate (lpm) at 0.4 bar
FRC05
Flow Rate (lpm) at 0.5 bar
FRC07
Flow Rate Capacity (lpm) at 0.7 bar
FRC10
Flow Rate (lpm) at 1 bar
FRC15
Flow Rate Capacity (lpm) at 1.5 bar
FRC20
Flow Rate Capacity (lpm) at 2 bar
FRC30
Flow Rate Capacity (lpm) at 3 bar
FRC40
Flow Rate Capacity (lpm) at 4 bar
FRC60
Flow rate at 6 bar
FRC70
Flow Rate (lpm) at 7 bar
SA05
Spray Angle at 0.5 bar
SA15
Spray Angle at 1.5 bar
SA60
Spray Angle at 6 bar
L
英寸
A
英寸
B
英寸
C
英寸
E
英寸
下载CAD模型
预览
3D
尺寸标注