??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Radio antenna [ADG649012]
ETIM_9_0
Wireless antenna [EC001698]
EF004788
Indoor
true
EF005158
Outdoor
false
EF004383
Aerial gain
-
EF001327
Max. transmission range
- m
EF011993
Omni directional
true
EF007401
Polarization
Vertical
EF009701
Beam angle horizontal
- °
EF009702
Beam angle vertical
- °
EF000443
Connection
EF000124
Connection type
EF005036
With connection cable
true
EF003636
Connection cable length
m
EF000003
Mounting method
Direct mounting
EF000040
Height
mm
EF000008
Width
50 mm
EF000049
Depth
mm
EF005474
Degree of protection (IP)
IP20
EF007515
Ambient temperature during operating
0 - 55 °C
EF012070
MIMO (Multiple-Input Multiple-Output )
false
EF009159
Frequency band 1
GHz
EF009160
Frequency band 2
GHz
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews