??
Catalog navigation
CAD model selection
HELP_VARIABLE
TYPE
Type
MSDG-L
BORE
Bore Size
mm
STROKE
Stroke
mm
SWT
Switch model no.
SLDT
Lead wire direction
H: Axial
LWLT
Lead wire length
Blank: 1 m lead wire
SWP
Switch position
PP
Piping port position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
APLUS
A+STROKE
mm
A
mm
BPLUS
B+STROKE
mm
B
mm
C
mm
D
mm
EE
EF
M3
F
FF
mm
GA
mm
GB
mm
H
mm
HH
M3 depth 3
I
3.2 mm
J
Spot face Ø6.1 depth 3.5
K
mm
KA
KB
KC
M3 (penetrating)
LPLUS
L+STROKE
mm
L
mm
MM
mm
N
mm
O
mm
P
mm
Q
mm
R
mm
SA
mm
SB
mm
SC
mm
SD
5 mm
SE
15 mm
SF
mm
T
mm
U
mm
X
mm
HD
0.0 mm
RD
mm
Download CAD models
Previews
3D
Dimension