??
Catalog navigation
CAD model selection
HELP_VARIABLE
TYPE
Type
SRM3-Q
BORE
Bore size
mm
CUS
Cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWT
Switch model no.
SWP
Switch position
OPT
Option
CNP
Cushion needle position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
AA
mm
AB
mm
B
mm
C
mm
CA
mm
CB
mm
DA
mm
DB
mm
DC
mm
DD
mm
EA
mm
EB
mm
EC
mm
ED
mm
EE
mm
FA
mm
FB
mm
FC
mm
FD
3 mm
FE
mm
G
mm
HA
mm
HB
mm
J
mm
K
mm
LPLUS
L+STROKE
mm
L
mm
LA
mm
LLPLUS
LL+STROKE
mm
LL
mm
MPLUS
M+STROKE
mm
M
mm
N
mm
P
mm
Q
Port size
TA
mm
TB
mm
TC
mm
TD
mm
TE
Thread
UA
mm
UB
Hole
VA
mm
VB
mm
VC
mm
VD
mm
VE
mm
XA
mm
XB
mm
XC
mm
YA
Hole
YC
mm
RD
0.000 mm
HD
0.000 mm
X
0.000 mm
Y
0.000 mm
PB
0.000 mm
SC
mm
SD
mm
SE
mm
SF
mm
SGMAX
mm
SGMIN
mm
SGAD
Adjustment depth
10 mm
SHODT
Outer diameter thread
SHMAXEA
Maximum energy absorption
J
SK
mm
SL
mm
SM
mm
SN
mm
SP
SQ
mm
SR
mm
ST
mm
SX
mm
SY
mm
NE
mm
NF
mm
NGMAX
mm
NGMIN
mm
NGAD
Adjustment depth
10 mm
NHODT
Outer diameter thread
NHMAXEA
Maximum energy absorption
J
NN
mm
NP
NQ
mm
NR
mm
NT
mm
NY
mm
QA
mm
QB
mm
QC
mm
QD
mm
QF
mm
QG
2 mm
QH
mm
QL
mm
QM
mm
QN
mm
QR
mm
QS
mm
QT
mm
QV
mm
QU
mm
QX
mm
QW
mm
NG
mm
NZ
mm
SW
mm
SG
mm
SZ
mm
Download CAD models
Previews
3D
Dimension