??
Catalog navigation
CAD model selection
HELP_VARIABLE
TYPE
Type
STR2
BT
Bearing type
BORE
Bore size
mm
STROKE
Stroke length
mm
PTT
Port thread type
PLM
Position locking mechanism
SWM
Switch model no.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch position
OPT
Option
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
6 depth 6 mm
EE
F
1 mm
GG
6 depth 6 mm
H
mm
II
mm
JJ
mm
KK
LLPLUS
LL+STROKE
mm
LL
mm
MM
mm
NN
O
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
U
mm
WW
XPLUS
X+STROKE
mm
X
mm
Y
mm
AX
24 mm
BXPLUS
BX+STROKE
mm
BX
mm
CX
mm
DX
mm
EXPLUS
EX+STROKE
mm
EX
mm
FX
mm
Z
0.5 mm
A5
mm
HD
mm
RD
mm
FA
- mm
FB
- mm
INFOTEXT
Product Info
Product Info
Download CAD models
Previews
3D
Dimension