??
Catalog navigation
CAD model selection
HELP_VARIABLE
MD01
VAR__MANUID_
86228301
DESCSHORT
Short Description
WKE 203 SL
DESCLONG
Long Description
Junction box, protection class IP66, U<sub>i</sub>=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), internal thread, M25, (3 side), external fixing lugs, with E30 electrical functional integrity according to DIN 4102 Part 12, with screwless Wago TopJobS terminal blocks, enclosure made from halogen-free special thermosetting plastic, orange, Junction box 3-pole, clamping capacity per pole 4 x 0.5 - 4 mm²<br /><strong>Dimensions: </strong>115 x 115 x 93 mm<br /><strong>Accessories supplied: </strong>3  cable glands M25, seal range 6 - 15 mm, Wall plug set ø 6 mm
INTNO
International product number
4013902668656
MANUID
Product number of the Manufacturer
86228301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
WKE 203 SL
EF000003
EV010173
EF000007
EV000236
EF000008
115
EF000010
EV010584
EF000025
true
EF000049
93
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
450
EF001438
115
EF001454
false
EF001613
EV004178
EF001742
-25
EF002169
EV000139
EF003593
3
EF004191
false
EF004586
EV000115
EF004969
4
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
false
EF005728
EV000494
EF006169
false
EF007661
EV003906
EF008404
EV000494
EF009212
EV000154
EF009476
false
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.450
LENGTH
115
WIDTH
115
DEPTH
93
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Download CAD models
Previews