??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Catalogue Number
PINFO
Product information
-
MOD
Module
0.80
MTR
Material
DR
Direction
Right
U
Thread
1
Z
Number of Teeth
0
D
Reference Diameter d
10.4 mm
DT
Throat Diameter dt
0.0 mm
DA
Tip Diameter
12.00 mm
S
Type
B
B
Face Width b
14 mm
DD
Bore Diameter dd
5 mm
DH
Hub Diameter dh
10.30 mm
LH
Hub Projection lh
0 mm
LHR
Hub Projection(L type、C type)
6 mm
L
Overall lenght l
26 mm
B2
Width of Key Way
0 mm
T2
Depth of Key Way
0.0 mm
M
Nominal threads
M3
LS
Position of Set Screw
3.0 mm
DI
Dimension of Rim
0 mm
BW
Thickness of Web dw
0 mm
A
Center Distance
0.0 mm
MASS
Weight
18.00 g
HUB
Modification of hub
mm
HA
First Hub Diameter HA
mm
HB
First Hub Projection HB
mm
HC
Second Hub Diameter HC
mm
HD
Second Hub Projection HD
mm
SH
Modification of bore diameter
D1
Bore Diameter D1
mm
TD1
Tolerance of Bore Diameter D1
DD1
Bore projection DD1
mm
D2
Bore Diameter D2
mm
TD2
Tolerance of Bore Diameter D2
DD2
Bore projection DD2
mm
D3
Bore Diameter D3
mm
TD3
Tolerance of Bore Diameter D3
DD3
Bore projection DD3
mm
KEY
Additional key way
mm
TYPKEY
Key size
mm
TAP1
Additional tap hole 1
NBTAP1
Number of Tap Hole 1
DTAP1
Tap hole 1
mm
POSTAP1
Position of tap hole 1
mm
ANGTAP01
Angle of first tap hole 1
°
ANGTAP1
Angle of second tap hole 1
°
TAP2
Additional tap hole 2
NBTAP2
Number of Tap Hole 2
DTAP2
Tap hole 2
mm
POSTAP2
Position of tap hole 2
mm
ANGTAP02
Angle of first tap hole 2
°
ANGTAP2
Angle of second tap hole 2
°
CNSORDERNO2
Catalogue Number
Download CAD models
Previews
3D
Dimension