??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Catalogue Number
PINFO
Product information
MOD
Module
1.00
MTR
Material
DR
Direction
U
Thread
Z
Number of Teeth
0
D
Reference Diameter d
16.0 mm
DT
Throat Diameter dt
0.0 mm
DA
Tip Diameter
18.00 mm
S
Type
B
Face Width b
mm
DD
Bore Diameter dd
mm
DH
Hub Diameter dh
mm
LH
Hub Projection lh
0 mm
LHR
Hub Projection(L type、C type)
mm
L
Overall lenght l
mm
B2
Width of Key Way
mm
T2
Depth of Key Way
mm
M
Nominal threads
LS
Position of Set Screw
mm
DI
Dimension of Rim
0 mm
BW
Thickness of Web dw
0 mm
A
Center Distance
0.0 mm
MASS
Weight
g
HUB
Modification of hub
mm
HA
First Hub Diameter HA
mm
HB
First Hub Projection HB
mm
HC
Second Hub Diameter HC
mm
HD
Second Hub Projection HD
mm
SH
Modification of bore diameter
D1
Bore Diameter D1
mm
TD1
Tolerance of Bore Diameter D1
DD1
Bore projection DD1
mm
D2
Bore Diameter D2
mm
TD2
Tolerance of Bore Diameter D2
DD2
Bore projection DD2
mm
D3
Bore Diameter D3
mm
TD3
Tolerance of Bore Diameter D3
DD3
Bore projection DD3
mm
KEY
Additional key way
mm
TYPKEY
Key size
mm
TAP1
Additional tap hole 1
NBTAP1
Number of Tap Hole 1
DTAP1
Tap hole 1
mm
POSTAP1
Position of tap hole 1
mm
ANGTAP01
Angle of first tap hole 1
°
ANGTAP1
Angle of second tap hole 1
°
TAP2
Additional tap hole 2
NBTAP2
Number of Tap Hole 2
DTAP2
Tap hole 2
mm
POSTAP2
Position of tap hole 2
mm
ANGTAP02
Angle of first tap hole 2
°
ANGTAP2
Angle of second tap hole 2
°
CNSORDERNO2
Catalogue Number
Download CAD models
Previews
3D
Dimension