??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
VERSION
Finish / Coating
D11
d1 Bore Diameter 1
D22
d2 Bore Diameter 2
D33
d3 Thread Size
K
k Clamping Length
L1
l1 Overall Length
L22
l2 Clamp Width
M1
m Hole Center to Hole Center
MS
Measurement System
SER
Series Number
GN132
Сваляне на CAD модели
Previews