??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
VERSION
Finish / Coating
TYPE
Type
D1
d1 Bore Diameter 1
D2
d2 Bore Diameter 2
D3
d3 Thread Size
M6 x 1.0
D4
d4 Screw Size
K1
k Clamping Length
L1
l1 Overall Length
L22
l2 Overall Height
M1
m Hole Center to End
MS
Measurement System
SER
Series Number
Download CAD models
Previews