??
Catalog navigation
CAD model selection
HELP_VARIABLE
BN
Bush Number
XTB100
PN
Part Number
BORE
Bore
Inch
A
Flange Thickness
1-9/16 Inch
B
13.688 Inch
D
OD
17-15/16 Inch
E
Keyseat Width
F
Scribe Height
L
Length Through Bore
6.188 Inch
BC
Bolt Circle
15-9/16 Inch
NOB
Number of Bolts
6 Inch
BS
Bolt Size
1-1/8-7NC x 3-1/2" Inch
AW
Approx. Weight
146 lbs
Download CAD models
Previews
3D
Dimension