??
Catalog navigation
CAD model selection
HELP_VARIABLE
BN
Bush Number
XTB120
PN
Part Number
BORE
Bore
Inch
A
Flange Thickness
1-3/4 Inch
B
16.188 Inch
D
OD
20-5/8 Inch
E
Keyseat Width
F
Scribe Height
L
Length Through Bore
7.063 Inch
BC
Bolt Circle
18-3/16 Inch
NOB
Number of Bolts
8 Inch
BS
Bolt Size
1-1/8-7NC x 3-1/2" Inch
AW
Approx. Weight
216 lbs
Download CAD models
Previews
3D
Dimension