??
Catalog navigation
CAD model selection
HELP_VARIABLE
BN
Bush Number
XTB40
PN
Part Number
BORE
Bore
Inch
A
Flange Thickness
7/8 Inch
B
5.313 Inch
D
OD
7-1/8 Inch
E
Keyseat Width
F
Scribe Height
L
Length Through Bore
2.813 Inch
BC
Bolt Circle
6-1/8 Inch
NOB
Number of Bolts
4 Inch
BS
Bolt Size
9/16-12NC x 2" Inch
AW
Approx. Weight
10.5 lbs
Download CAD models
Previews
3D
Dimension