??
Catalog navigation
CAD model selection
HELP_VARIABLE
BN
Bush Number
XTB50
PN
Part Number
BORE
Bore
Inch
A
Flange Thickness
1 Inch
B
7.250 Inch
D
OD
10-1/8 Inch
E
Keyseat Width
F
Scribe Height
L
Length Through Bore
3.750 Inch
BC
Bolt Circle
8-5/16 Inch
NOB
Number of Bolts
4 Inch
BS
Bolt Size
3/4-10NC x 2-1/2" Inch
AW
Approx. Weight
27.8 lbs
Download CAD models
Previews
3D
Dimension