??
Catalog navigation
CAD model selection
HELP_VARIABLE
BN
Bush Number
XTB60
PN
Part Number
BORE
Bore
Inch
A
Flange Thickness
1-1/8 Inch
B
8.625 Inch
D
OD
11-15/16 Inch
E
Keyseat Width
F
Scribe Height
L
Length Through Bore
4-1/8 Inch
BC
Bolt Circle
9-7/8 Inch
NOB
Number of Bolts
4 Inch
BS
Bolt Size
7/8-9NC x 2-1/2" Inch
AW
Approx. Weight
42.8 lbs
Download CAD models
Previews
3D
Dimension