??
Catalog navigation
CAD model selection
HELP_VARIABLE
BN
Bush Number
XTB70
PN
Part Number
BORE
Bore
Inch
A
Flange Thickness
1-5/16 Inch
B
10.000 Inch
D
OD
13-15/16 Inch
E
Keyseat Width
F
Scribe Height
L
Length Through Bore
4.688 Inch
BC
Bolt Circle
11-9/16 Inch
NOB
Number of Bolts
4 Inch
BS
Bolt Size
1-8NC x 3" Inch
AW
Approx. Weight
66.3 lbs
Download CAD models
Previews
3D
Dimension