??
Catalog navigation
CAD model selection
HELP_VARIABLE
BN
Bush Number
XTB80
PN
Part Number
BORE
Bore
Inch
A
Flange Thickness
1-3/8 Inch
B
11.125 Inch
D
OD
15-5/8 Inch
E
Keyseat Width
F
Scribe Height
L
Length Through Bore
5.125 Inch
BC
Bolt Circle
12-7/8 Inch
NOB
Number of Bolts
4 Inch
BS
Bolt Size
1-1/8-7NC x 3-1/2" Inch
AW
Approx. Weight
85.7 lbs
Download CAD models
Previews
3D
Dimension