??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
XYMH762
CO
Combination
F:XZ Type
CD
Combination Direction
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
SZ
Z Stroke
mm
Enter value for SZ
Z Stroke
mm
cm
inch
ft
POSZ
Z Position
mm
Enter value for POSZ
Z Position
mm
cm
inch
ft
MB
Maximum Speed X axis
DM
Delivery Methode
SO
Special Order No.
001
L
511 mm
A
50 mm
M
1
N
6
H
470 mm
MSX
Maximum Speed X axis
1000 mm/s
MSZ
Maximum Speed Z axis
500 mm/s
Download CAD models
Previews
3D
Dimension