??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
XYTH650
C
Combination
A - Arm Type
CD
Combination Direction
XMODEL
X Model
ETH14-L20-100-M-M40-C4
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
YMODEL
Y Model
ETH13-L20-50-M-M20-C4
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y Position
mm
Enter value for POSY
Y Position
mm
cm
inch
ft
MB
Motor Brand
DM
Delivery Method
L
Length
490 mm
A
Length
50 mm
M
Number Of Spaces
1
N
Number Of Holes
6
MSX
Maximum Speed X
1000 mm/s
H
Height
526 mm
MSY
Maximum Speed Y
1000 mm/s
DIST
10
Download CAD models
Previews