??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
Z059001-00280
LODLEVEL
LOD Level
HS
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
AT
Fitting Type
Wash basin mixer
PB
Product description
Wash basin mixer black matt flexible hoses 3/8" DIN DVGW aerator 7 l/min DIN DVGW noise test mark PA-IX 7198/IO without waste set with fastening set
S
Line
alpha_300
GTIN
4020929423335
PP
Product-preview
LT
Long text
Wash basin mixer black matt reach 105 mm height up to aerator 75 mm maximum height 145 mm cartridge 35 mm open with hot water and flow limiter materials in accordance with drinking water regulations and FEA lever metal flexible hoses 3/8" DIN DVGW aerator 7 l/min DIN DVGW noise test mark PA-IX 7198/ IO for standing installation without drain fitting with mounting kit
GW
Weight
1,520 kg
VPE
Quantity per packaging unit
1
WNZTN
Goods number/Customs tariff number
84818011
DB
Data sheet
Click here
MA
Assembly instruction
Click here
ZUL
Certification
Click here
WWW
Manufacturer's web address
www.heinrichschulte.com
EF000003
Mounting method
Top/tap hole
EF000139
Surface protection
Coated
EF002149
With temperature limit
Yes
EF002286
Connection supply
Hose (gland nut)
EF002671
Basic colour
Black
EF007955
With couplers
No
EF011779
With hot water saving function
No
EF012753
Max. tap capacity (at 300 kPa)
7
EF014578
Temperature limit retrofittable
No
EF014591
Hot water saving function retrofittable
No
EF015280
Cold start function
No
EF020105
Thermostatic
No
EF020780
Number of grips
Single-grip
EF020781
Locking mechanism
Cartouche, ceramic
EF020785
Connection size supply
3/8 inch
EF020789
Outlet overhang length
103
EF020791
Material tap
Brass
EF020792
Low-pressure model
No
EF020794
With rosettes/cover plate
No
EF020795
Outlet model
Fixed
EF020796
Total construction height
144
EF020797
Construction height, underside of tap nozzle
75
EF020799
With grips
Yes
EF020801
With stop valve for external equipment
No
EF021808
Number of tap holes
1-hole
EF022168
With hand shower
No
EF022750
Type of outlet
Cast
EF023686
Accent colour
Black
EF023687
Water saving position
No
EF023688
Tap nozzle
Anti-splash jet nozzle
EF025109
Surface treatment
Polished
EFDE0022
Sound class according to DIN-52 218
Group I, <=20 dB(A)
EFSE0002
Type approval according to BBR/EKS
No
Download CAD models
Previews