??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
Z059406-00280
LODLEVEL
Level of Detail
HS
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
AT
Fitting Type
Bath shower mixer
PB
Product description
Bath shower mixer black matt s-connections 1/2" diverter automatic shower outlet 1/2" aerator flow class B DIN DVGW noise test mark PA-IX 7201/IICC intrinsically safe against backflow suitable for instantaneous water heater without shower set
S
Line
alpha_300
GTIN
4020929292245
PP
Product-preview
LT
Long text
Bath shower mixer black matt reach 160 mm centre distance 135 - 165 mm s-connections 1/2" diverter automatic shower outlet 1/2" cartridge 35 mm open with hot water and flow limiter materials according to drinking water and UBA lever metal jet regulator flow class B DIN DVGW noise test mark PA-IX 7201 /IICC for wall mounting, intrinsically safe against backflow, suitable for instantaneous water heaters without shower set
GW
Weight
2,100 kg
VPE
Quantity per packaging unit
1
WNZTN
Goods number/Customs tariff number
84818011
DB
Data sheet
Click here
MA
Assembly instruction
Click here
ZUL
Certification
Click here
WWW
Manufacturer's web address
www.heinrichschulte.com
EF000003
Mounting method
Wall
EF000139
Surface protection
Coated
EF002149
With temperature limit
Yes
EF002286
Connection supply
External thread
EF002671
Basic colour
Black
EF007955
With couplers
No
EF011775
Backflow safeguard according to EN 1717
EB
EF011779
With hot water saving function
No
EF012753
Max. tap capacity (at 300 kPa)
17.97
EF014578
Temperature limit retrofittable
No
EF014591
Hot water saving function retrofittable
No
EF020105
Thermostatic
No
EF020259
Outlet location
Downwards
EF020780
Number of grips
Single-grip
EF020781
Locking mechanism
Cartouche, ceramic
EF020785
Connection size supply
1/2 inch
EF020789
Outlet overhang length
160
EF020791
Material tap
Brass
EF020799
With grips
Yes
EF020805
With fixed main shower
No
EF020967
Temperature blocking (38 °C)
No
EF021035
Cool housing
No
EF021808
Number of tap holes
2-hole
EF021835
Centre distance
150
EF021855
With shower set
No
EF022042
Volume supply class
C
EF022337
Nominal diameter outlet
1/2 inch
EF023686
Accent colour
Other
EF023687
Water saving position
No
EF023688
Tap nozzle
Anti-splash jet nozzle
EF023957
With diverter unit
Yes
EF024919
Pressure-compensating
No
EF025109
Surface treatment
Polished
EFDE0022
Sound class according to DIN-52 218
Group II, <=30 dB(A)
EFNL0001
KIWA certified
No
EFSE0002
Type approval according to BBR/EKS
No
Download CAD models
Previews