??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
ARTNR
Article number
Z059498-00280
LODLEVEL
Level of Detail
HS
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
AT
Fitting Type
Finishing set bath shower mixer
PB
Product description
Finishing set bath shower mixer black matt automatic diverter noise test mark PA-IX 7390/IIBC with installation depth compensation control housing +/- 18 degrees adjustable intrinsically safe against backflow
S
Line
alpha_300
GTIN
4020929254045
PP
Product-preview
LT
Long text
Finishing set bath shower mixer black matt rosette width 180 mm cartridge 35 mm with hot water limiter automatic diverter materials according to drinking water regulations and FEA lever metal noise test mark PA-IX 7390/IIBC installation with Tec-box with installation depth compensation control housing +/- 18 degrees adjustable intrinsically safe against backflow optional accessories with pipe aerator
GW
Weight
2,520 kg
VPE
Quantity per packaging unit
1
WNZTN
Goods number/Customs tariff number
84818011
DB
Data sheet
Click here
MA
Assembly instruction
Click here
WWW
Manufacturer's web address
www.heinrichschulte.com
EF000010
Model
Finishing section
EF002149
With temperature limit
Yes
EF002286
Connection supply
Other
EF002671
Basic colour
Black
EF005464
Build-in depth
60 - 85
EF011775
Backflow safeguard according to EN 1717
EB
EF011779
With hot water saving function
No
EF012753
Max. tap capacity (at 300 kPa)
15.75
EF014578
Temperature limit retrofittable
No
EF014591
Hot water saving function retrofittable
No
EF020105
Thermostatic
No
EF020774
Suitable for bath (wall built-in)
Yes
EF020775
Suitable for bath edge/tiled edge
No
EF020776
Suitable for shower
Yes
EF020777
Suitable for washbasin (wall built-in)
No
EF020778
Suitable for washbasin (high back wall built-in)
No
EF020779
Suitable for kitchen
No
EF020780
Number of grips
Single-grip
EF020781
Locking mechanism
Cartouche, ceramic
EF020782
Material finishing piece
Brass
EF020783
Surface protection finishing piece
Coated
EF020784
Surface treatment finishing piece
Polished
EF020785
Connection size supply
Other
EF020786
Number of outgoing connections
2
EF020788
With outlet
No
EF020790
With fastening facility for front wall installation
No
EF020963
Extension set available
Yes
EF021855
With shower set
No
EF023686
Accent colour
Black
EF023687
Water saving position
No
EF023957
With diverter unit
Yes
EFSE0002
Type approval according to BBR/EKS
No
Загрузка CAD-моделей
Предварительные просмотры