??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
CODE
Code
TYPE
Types
BC
texture_of_material
SS400
CZ
surface_treatment
Blackening
TZ
features
Clamping_handle
D
mm
DT
+0.03/0
P
20 mm
H
43 mm
L
25 mm
C
14 mm
E
17 mm
G
12 mm
X
5.0 mm
H1
33 mm
L1
32 mm
E1
7 mm
G1
11 mm
J
18 mm
D1
d
5 mm
INFOTEXT
website
Download CAD models
Previews
3D
Dimension