??
Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
CNSORDERNO
ZB08-80H-1000-L-P400-C1
SC
Series code
ZB08
BM
Base Material
Aluminum alloy
BF
Base finsh
electrophoresis
RM
Rail material
steel
SR
Surface treatment of the rails
-
SSM
Slider seat material
Aluminum alloy
SSST
Slider seat surface treatment
electrophoresis
CM
Cover material
Aluminum alloy
STC
Surface treatment of the cover
electrophoresis
W
width
80 mm
S
slider
STROKE
Effective stroke
mm
Wert eingeben für STROKE
Effective stroke
mm
cm
inch
ft
MCT
Motor position
MB
Motor brand
MP
Motor power
400 W
AM
Attached motor
FP
Fixed position of origin photoelectric
EP
Limit photoelectric quantity
AF
Appendage foot
NA
Number of anchors
JSB
Reduction kit
L
1460 mm
KG
weight
17.0 kg
INFOTEXT
website
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung