??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
pressure rate
10 mm
DN
nominal diameter
mm
LODLEVEL
LOD Level
TXT01
Product
VAG ZETA Knife Gate Valve
TXT02
DN / PN
TXT03
DN / PN
electric actuator (EA)
H1
height
mm
H2
height
mm
D
outside diameter flange
mm
DK
hole circle
mm
L
Length
mm
HS1
mm
B1
237 mm
C1
265 mm
C2
186 mm
C3
length of handle
63 mm
DHA1
handwheel diameter actuator
160 mm
NSL
number of blind holes
mm
D2
thread-blind hole
mm
NL
no. of holes
D3
bore diameter
mm
Download CAD models
Previews
3D
Dimension